25.10.5 Channel Interrupt Enable Clear Register

Table 25-19. Register Bit Attribute Legend
Symbol Description Symbol Description Symbol Description
R Readable bit HC Cleared by Hardware (Grey cell) Unimplemented
W Writable bit HS Set by Hardware X Bit is unknown at Reset
K Write to clear S Software settable bit
Name: CHINTENSETk
Offset: 0x60 + k*0x50 [k=0..15]
Reset: 0x00000000
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   LLBHBCCCTASD 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bit 5 – LL Set Linked List Done Interrupt Enable

Write a 1 to this bit to set the interrupt enable.

ValueDescription
0 No interrupt is enabled
1 Linked-List competed, NULL pointer encountered in CHNXTk.NXT when attempting to load the next descriptor.

Bit 4 – BH Set Block Transfer Half Complete Interrupt Enable

Write a 1 to this bit to set the interrupt enable.

ValueDescription
0 No interrupt is enabled
1 Half of the block transfer has completed.

Bit 3 – BC Set Block Transfer Complete Interrupt Enable

Write a 1 to this bit to set the interrupt enable.

ValueDescription
0 No interrupt is enabled
1 A block transfer has been completed.

Bit 2 – CC Set Cell Transfer Complete Interrupt Enable

Write a 1 to this bit to set the interrupt enable.

ValueDescription
0 No interrupt is enabled
1 A cell transfer has been completed (CSZ bytes has been transferred).

Bit 1 – TA Set Transfer Abort Interrupt Enable

Write a 1 to this bit to set the interrupt enable.

ValueDescription
0 No interrupt is enabled
1 An abort trigger event has been detected and the DMA transfer has been aborted. The DMA will also clear CHCTRLAk.ENABLE on a TA event.

Bit 0 – SD Set Start Detected Interrupt Enable

Write a 1 to this bit to set the interrupt enable.

ValueDescription
0 No interrupt is enabled
1 A start trigger event has been detected and the block transfer has started