25.10.17 Channel Status Block Count Register
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | CHSTATBCk |
Offset: | 0x90 + k*0x50 [k=0..15] |
Reset: | 0x00000000 |
Property: | PAC Write-Protection |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
BBTC[16] | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
BBTC[15:8] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
BBTC[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 16:0 – BBTC[16:0] Bytes Transferred in the Block Counter
Reports the number of bytes transferred in the block.
0x10000
= 65,536 bytes transferred
0x00001
= 1 bytes transferred
0x00000
= 0 bytes transferred