Jump to main content
38.7.1 Endian
Table 38-18. Register Bit Attribute
Legend
Symbol
Description
Symbol
Description
Symbol
Description
R
Readable bit
HC
Cleared by Hardware
(Grey cell)
Unimplemented
W
Writable bit
HS
Set by Hardware
X
Bit is unknown at Reset
K
Write to clear
S
Software settable bit
—
—
Name: ENDN Offset: 0x04 Reset: 0x87654321 Property: Read-only
Bit 31 30 29 28 27 26 25 24 ETV[31:24] Access R R R R R R R R Reset 1 0 0 0 0 1 1 1
Bit 23 22 21 20 19 18 17 16 ETV[23:16] Access R R R R R R R R Reset 0 1 1 0 0 1 0 1
Bit 15 14 13 12 11 10 9 8 ETV[15:8] Access R R R R R R R R Reset 0 1 0 0 0 0 1 1
Bit 7 6 5 4 3 2 1 0 ETV[7:0] Access R R R R R R R R Reset 0 0 1 0 0 0 0 1
Bits 31:0 – ETV[31:0] Endianness Test
Value
The endianness test
value is 0x87654321
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.