38.7.11 Timeout Counter Value

Note: A write access to TOCV reloads the Timeout Counter with the value of bit TOCC.TOP (TOCC<31:16>).
Table 38-28. Register Bit Attribute Legend
Symbol Description Symbol Description Symbol Description
R Readable bit HC Cleared by Hardware (Grey cell) Unimplemented
W Writable bit HS Set by Hardware X Bit is unknown at Reset
K Write to clear S Software settable bit
Name: TOCV
Offset: 0x2C
Reset: 0x0000FFFF
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 TOC[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 76543210 
 TOC[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 

Bits 15:0 – TOC[15:0] Timeout Counter

The Timeout Counter is decremented in multiples of CAN bit times [1...16] depending on the configuration of the TSCC.TCP bit (TSCC<19:16>). When decremented to zero, interrupt flag (IR.TOO bit (IR<18>)) is set and the Timeout Counter is stopped. Start and reset/restart conditions are configured via TOCC.TOS bit (TOCC<2:1>).