38.7.35 Tx FIFO/Queue Status
Note: In case of mixed configurations
where dedicated Tx Buffers are combined with a Tx FIFO or a Tx Queue, the Put and
Get Indexes indicate the number of the Tx Buffer starting with the first dedicated
Tx Buffers. Example: For a configuration of 12 dedicated Tx Buffers and a Tx FIFO of
20 Buffers a Put Index of 15 points to the fourth buffer of the Tx FIFO.
Table 38-52. Register Bit Attribute
Legend
Symbol |
Description |
Symbol |
Description |
Symbol |
Description |
R |
Readable bit |
HC |
Cleared by Hardware |
(Grey cell) |
Unimplemented |
W |
Writable bit |
HS |
Set by Hardware |
X |
Bit is unknown at Reset |
K |
Write to clear |
S |
Software settable bit |
— |
— |
Name: | TXFQS |
Offset: | 0xC4 |
Reset: | 0x00000000 |
Property: | Read-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| | | | | | | | | |
Access | | | | | | | | | |
Reset | | | | | | | | | |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| | | TFQF | TFQPI[4:0] | |
Access | | | R | R | R | R | R | R | |
Reset | | | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| | | | TFGI[4:0] | |
Access | | | | R | R | R | R | R | |
Reset | | | | 0 | 0 | 0 | 0 | 0 | |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | | TFFL[5:0] | |
Access | | | R | R | R | R | R | R | |
Reset | | | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 21 – TFQF Tx FIFO/Queue
Full
Value | Description |
---|
0 |
Tx
FIFO/Queue not full. |
1 |
Tx
FIFO/Queue full. |
Bits 20:16 – TFQPI[4:0] Tx FIFO/Queue Put
Index
Tx FIFO/Queue write
index pointer, range 0 to 31.
Bits 12:8 – TFGI[4:0] Tx FIFO/Queue Get
Index
Tx FIFO read index
pointer, range 0 to 31. Read as zero when Tx Queue operation is configured
(TXBC.TFQM bit (TXBC <30>) = ‘1’).
Bits 5:0 – TFFL[5:0] Tx FIFO Free
Level
Number of
consecutive free Tx FIFO elements starting from TFGI, range 0 to 32. Read as zero
when Tx Queue operation is configured (TXBC.TFQM bit (TXBC <30>) =
‘1’).