38.7.25 New Data 2

Table 38-42. Register Bit Attribute Legend
Symbol Description Symbol Description Symbol Description
R Readable bit HC Cleared by Hardware (Grey cell) Unimplemented
W Writable bit HS Set by Hardware X Bit is unknown at Reset
K Write to clear S Software settable bit
Name: NDAT2
Offset: 0x9C
Reset: 0x00000000
Property: -

Bit 3130292827262524 
 ND63ND62ND61ND60ND59ND58ND57ND56 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 ND55ND54ND53ND52ND51ND50ND49ND48 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 ND47ND46ND45ND44ND43ND42ND41ND40 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 ND39ND38ND37ND36ND35ND34ND33ND32 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – NDn New Data [n = 32..63]

The register holds the New Data flags of Rx Buffers 32 to 63. The flags are set when the respective Rx Buffer has been updated from a received frame. The flags remain set until the Host clears them. A flag is cleared by writing 1 to the corresponding bit position. Writing a 0 has no effect. A hard reset will clear the register.