43.7.10 ADC Channel Configuration Registers 5
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | CONFIG[0].CHNCFG5 |
Offset: | 0x34 |
Reset: | 0x00000000 |
Property: | PAC Write-Protected, Enable-Protected |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
TRGSRC15[3:0] | TRGSRC14[3:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
TRGSRC13[3:0] | TRGSRC12[3:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
TRGSRC11[3:0] | TRGSRC10[3:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TRGSRC9[3:0] | TRGSRC8[3:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 1 | 1 | 0 | 0 | 1 |
Bits 0:3, 4:7, 8:11, 12:15, 16:19, 20:23, 24:27, 28:31 – TRGSRCk Conversion Trigger Source for channel k
Bits 15-12: TRGSRC11 ADC Sample/Conversion Trigger Source for analog input channel AIN11 (1)
Bits 11-8: TRGSRC10 ADC Sample/Conversion Trigger Source for analog input channel AIN10 (1)
Bits 7-4: TRGSRC9 ADC Sample/Conversion Trigger Source for analog input channel AIN9
Bits 3-0: TRGSRC8 ADC Sample/Conversion Trigger Source for analog input channel AIN8
TRGSRCn | Description (Trigger events start ADC sample/conversion sequence) |
---|---|
0000 | No Trigger |
0001 |
ADC Global Software Trigger. (Requires CTRLB.GSWTRG =1, CTRLB.GSWTRG is self-clearing after trigger event.) |
0010 | ADC Global Level Software Trigger (Requires CTRLB.LSWTRG = 1) |
0011 | ADC SCANTRG - Scan Trigger. (Requires CHNCFG20.CSSy be configured accordingly) |
0100 | ADC STRIG Synchronous Trigger |
0101-1111 | ADC Trigger Event(s) from Event System (EVSYS) |
- This bit is not available in the 64-pin package.
If CHNCFG5.TRGSRCy = 0b101 thru 0b1111:
Event System (EVSYS) | ADC | ||
---|---|---|---|
CHANNELx.EVGEN | CHANNELn.PATH(2) | USERm.CHANNEL | CHNCFG5.TRGSRCy |
User Selected ADC Trigger Event Source |
= 0x2 Asynchronous path |
78 | 0b0101 |
79 | 0b0110 | ||
80 | 0b0111 | ||
81 | 0b1000 | ||
82 | 0b1001 | ||
83 | 0b1010 | ||
84 | 0b1011 | ||
85 | 0b1100 | ||
86 | 0b1101 | ||
87 | 0b1110 | ||
88 | 0b1111 |
- SCANTRG in turn requires programming of CORCTRL0.STRGSRC to select its trigger source. Also, the appropriate CHNCFG20.CSSy bit must be set to include channel “y” in the scan started by the STRIGn trigger.
- Requires EVCTRL0.STARTEI = 1 to enable any trigger events from Event System (EVSYS).
- If using Event System (EVSYS) trigger for ADC, Asynchronous CHANNELn.PATH = 0x2 must be used to guarantee deterministic ADC sample/convert trigger timing.
- These bits are Enabled Protected (Writes are ignored when CTRLA.ENABLE = 1 returns a bus error).
- If CTRLB.SWCNVEN = 1, all of these register bits are ignored.