43.7.16 ADC Channel Ready DATA Register
Note: All the data read in this register
pertains to the Module defined by CORCHDATAID.CORDYID and its analog input channel
defined by CORCHDATAID.CHRDYID.
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | CHRDYDAT |
Offset: | 0xD4 |
Reset: | 0x00000000 |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
FRACT | SIGN | DIFF | LVL | ||||||
Access | R | R | R | R | |||||
Reset | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
CHRDYDAT[15:8] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CHRDYDAT[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 27 – FRACT Current FRACT setting for the analog input channel
Bit 26 – SIGN Current SIGN setting for the analog input channel
Bit 25 – DIFF Current DIFF setting for the analog input channel
Bit 24 – LVL Current LVL setting for the analog input channel
Bits 15:0 – CHRDYDAT[15:0] ADC Channel Output Data [15:0] for the analog input channel
Note: A read of CHRDYDAT will
generate a read bus error on analog input channels which have not been
implemented on ADCn, and the returned data will be 0x0000_0000.