43.7.9 ADC Channel Configuration Registers 4
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | CONFIG[0].CHNCFG4 |
Offset: | 0x30 |
Reset: | 0x00000000 |
Property: | PAC Write-Protected, Enable-Protected |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
TRGSRC7[3:0] | TRGSRC6[3:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
TRGSRC5[3:0] | TRGSRC4[3:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
TRGSRC3[3:0] | TRGSRC2[3:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TRGSRC1[3:0] | TRGSRC0[3:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0:3, 4:7, 8:11, 12:15, 16:19, 20:23, 24:27, 28:31 – TRGSRCk Conversion Trigger Source for channel k
Bits 31-28: TRGSRC7 ADC Sample/Conversion Trigger Source for analog input channel AIN7
Bits 27-24: TRGSRC6 ADC Sample/Conversion Trigger Source for analog input channel AIN6
Bits 23-20: TRGSRC5 ADC Sample/Conversion Trigger Source for analog input channel AIN5
Bits 19-16: TRGSRC4 ADC Sample/Conversion Trigger Source for analog input channel AIN4
Bits 15-12: TRGSRC3 ADC Sample/Conversion Trigger Source for analog input channel AIN3
Bits 11-8: TRGSRC2 ADC Sample/Conversion Trigger Source for analog input channel AIN2
Bits 7-4: TRGSRC1 ADC Sample/Conversion Trigger Source for analog input channel AIN1
Bits 3-0: TRGSRC0 ADC Sample/Conversion Trigger Source for analog input channel AIN0
TRGSRCn | Description (Trigger events start ADC sample/conversion sequence) |
---|---|
0000 | No Trigger |
0001 |
ADC Global Software Trigger. (Requires CTRLB.GSWTRG =1, CTRLB.GSWTRG is self-clearing after trigger event.) |
0010 | ADC Global Level Software Trigger (Requires CTRLB.LSWTRG=1) |
0011 | ADC SCANTRG - Scan Trigger. (Requires CHNCFG20.CSSy be configured accordingly) |
0100 | ADC STRIG Synchronous Trigger |
0101-1111 | ADC Trigger Event(s) from Event System (EVSYS) |
If CHNCFG4.TRGSRCy = 0b101 thru 0b1111:
Event System (EVSYS) | ADC | ||
---|---|---|---|
CHANNELx.EVGEN | CHANNELn.PATH(2) | USERm.CHANNEL | CHNCFG4.TRGSRCy |
User
Selected ADC Trigger Event Source |
=
0x2 Asynchronous path |
78 | 0b0101 |
79 | 0b0110 | ||
80 | 0b0111 | ||
81 | 0b1000 | ||
82 | 0b1001 | ||
83 | 0b1010 | ||
84 | 0b1011 | ||
85 | 0b1100 | ||
86 | 0b1101 | ||
87 | 0b1110 | ||
88 | 0b1111 |
- SCANTRG in turn requires programming of CORCTRL0.STRGSRC to select its trigger source. Also, the appropriate CHNCFG20.CSSy bit must be set to include channel “y” in the scan started by the STRIGn trigger.
- Requires EVCTRL0.STARTEI = 1 to enable any trigger event(s) from Event System (EVSYS).
- If using the Event System (EVSYS) trigger for ADC, Asynchronous CHANNELn.PATH = 0x2 must be used to guarantee deterministic ADC sample/convert trigger timing.
- These bits are Enabled Protected (Writes are ignored when CTRLA.ENABLE = 1 . Returns a bus error. )
- If CTRLB.SWCNVEN=1, all of these register bits are ignored.