43.7.20 ADC Control Interrupt Enable Clear Register
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | CTLINTENCLR |
Offset: | 0x100 |
Reset: | 0x00000000 |
Property: | PAC Write-Protection |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
PFFHFUL | PFFRDY | PFFOVF | PFFUNF | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
VREFRDY | VREFUPD | CRRDY | |||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bit 11 – PFFHFUL ADC FIFO Half Full Disable
Writing a 1 to this bit will disable the ADC FIFO Half Full as an interrupt request.
Reading this bit returns whether the PFFHFUL interrupt is enabled (1 = enabled).
Bit 10 – PFFRDY ADC FIFO Data Ready Disable
Writing a 1 to this bit will disable the ADC FIFO Data Ready as an interrupt request.
Reading this bit returns whether the PFFRDY interrupt is enabled (1 = enabled).
Bit 9 – PFFOVF ADC FIFO Write Overflow Error Disable
Writing a 1 to this bit will disable the ADC FIFO Overflow Error as an interrupt request,
Reading this bit returns whether the PFFOVF interrupt is enabled (1 = enabled).
Bit 8 – PFFUNF ADC FIFO Read Underflow Error Disable
Writing a 1 to this bit will disable the ADC FIFO Read Underflow Error as an interrupt request.
Reading this bit returns whether the PFFUNF interrupt is enabled (1 = enabled).
Bit 7 – VREFRDY Voltage Reference Ready Interrupt Disable
Writing a 1 to this bit will disable the ADC Voltage Reference Ready as an interrupt request.
Reading this bit returns whether the VREFRDY interrupt is enabled (1 = enabled).
Bit 6 – VREFUPD Voltage Reference Ready Updated Interrupt Disable
Writing a 1 to this bit will disable the ADC Voltage Reference Ready Updated as an interrupt request.
Reading this bit returns whether the VREFUPD interrupt is enabled (1 = enabled).
Bit 0 – CRRDY Core n Ready Interrupt Disable
Writing a 1 to this bit will disable the Core n Ready as an interrupt request.
Reading this bit returns whether the CRRDYn interrupt is enabled (1 = enabled).