37.7.61 PHY Control Register 48

Note: The USB PHY values must be loaded from the CAL OTP area into the USB PHY registers by software, before enabling the USB, to achieve the specified accuracy.
Table 37-61. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit
Name: PHY48
Offset: 0x1548
Reset: 0x00000004
Property: PAC Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 SESSENDTUNE[2:0]  VBUSCHRGEFRCBSESSVALFRCASESSVAL 
Access R/WR/WR/WR/WR/WR/W 
Reset 000100 

Bits 7:5 – SESSENDTUNE[2:0] Session End Reference Tuning

ValueDescription
111300 mV
110650 mV
101600 mV
100550 mV
011350 mV
010400 mV
001450 mV
000500 mV

Bit 2 – VBUSCHRGE VBUS Charging/Discharging Bypass

ValueDescription
1Default
0-

Bit 1 – FRCBSESSVAL Force B Session Valid

ValueDescription
1-
0Default

Bit 0 – FRCASESSVAL Force A Session Valid

ValueDescription
1-
0Default