37.7.8 Synchronization Busy Register

Table 37-8. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit
Name: SYNCBUSY
Offset: 0x001C
Reset: 0x0000
Property: PAC Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      T1MSENENABLESWRST 
Access R/HC/HSR/HC/HSR/HC/HS 
Reset 000 

Bit 2 – T1MSEN T1MS Enable busy bit

Note: Software must poll this bit to know when the operation completes.
ValueDescription
0T1MSEN synchronization is NOT busy
1T1MSEN synchronization is busy

Bit 1 – ENABLE Enable Busy bit

Note: Software must poll this bit to know when the operation completes.
ValueDescription
0ENABLE synchronization is NOT busy
1ENABLE synchronization is busy

Bit 0 – SWRST Software Reset Busy bit

Note: Software must poll this bit to know when the operation completes.
ValueDescription
0SWRST synchronization is NOT busy
1SWRST synchronization is busy