37.7.63 PHY Control Register 50

Note: The USB PHY values must be loaded from the CAL OTP area into the USB PHY registers by software, before enabling the USB, to achieve the specified accuracy.
Table 37-63. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit
Name: PHY50
Offset: 0x1550
Reset: 0x00000000
Property: PAC Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 COMPCURREF[2:0] ASESSVALIDTUNE[2:0]BSESSVALIDTUNE 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bits 7:5 – COMPCURREF[2:0] Compensation Current Tuning Reference

ValueDescription
111162.5 mV
110175 mV
101212.5 mV
100250 mV
011237.5 mV
010225 mV
001187.5 mV
000200 mV

Bits 3:1 – ASESSVALIDTUNE[2:0] A Session Valid Reference Tune

ValueDescription
1111.2 V
1101.55 V
1011.5 V
1001.45 V
0111.25 V
0101.3 V
0011.35 V
0001.4 V (Default)

Bit 0 – BSESSVALIDTUNE B Session Valid Reference Tune

Settings include the lower bits (PHY4C.6:7) and the upper bit (PHY50.0).

ValueDescription
1112.16 V
1102.58 V
1012.52 V
1002.46 V
0112.22 V
0102.28 V
0012.34 V
0002.4 V (Default)