37.7.3 Control C Register

Table 37-3. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit
Name: CTRLC
Offset: 0x0008
Reset: 0x0000000000
Property: PAC Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
    T1MSEN     
Access R/W 
Reset 0 

Bit 4 – T1MSEN 1ms Timer Tick Enable

ValueDescription
0Disabled
1Enabled