37.7.16 USB RX Frame Number Register Table 37-16. Register Bit Attribute LegendSymbolDescriptionSymbolDescriptionSymbolDescriptionRReadable bitHCCleared by Hardware(Grey cell)UnimplementedWWritable bitHSSet by HardwareXBit is unknown at ResetKWrite to clearSSoftware settable bit—— Name: FRAMEOffset: 0x100CReset: 0x0000Property: PAC Write-ProtectionBit 15141312111098 FRMNUM[10:8] Access RRR Reset 000 Bit 76543210 FRMNUM[7:0] Access RRRRRRRR Reset 00000000 Bits 10:0 – FRMNUM[10:0] Last Received Frame Number bits
Bit 15141312111098 FRMNUM[10:8] Access RRR Reset 000 Bit 76543210 FRMNUM[7:0] Access RRRRRRRR Reset 00000000