37.7.54 PHY Control Register 14
| Symbol | Description | Symbol | Description | Symbol | Description |
|---|---|---|---|---|---|
| R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
| W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
| K | Write to clear | S | Software settable bit | — | — |
| Name: | PHY14 |
| Offset: | 0x1514 |
| Reset: | 0x00000012 |
| Property: | PAC Write-Protection |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ODT | BYPSSSQUELCH | COMPBYPSS[2:0] | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 1 | 0 | 0 | 0 | ||||
Bit 7 – ODT On Die Termination
Sets the lowest bit of the on die termination compensation voltage reference.
Settings include the lower bits (PHY14.8) and the upper bit the upper bits (PHY18.0:1).
| Value | Description |
|---|---|
| 111 | 362.5 mV |
| 110 | 375 mV |
| 101 | 387.5 mV |
| 100 | 450 mV |
| 011 | 437.5 mV |
| 010 | 425 mV |
| 001 | 412.5 mV |
| 000 | 400 mV |
Bit 4 – BYPSSSQUELCH Bypass Squelch Trigger Point
Sets the bypass squelch trigger point configure in chirp mode.
| Value | Description |
|---|---|
| 1 | Bypass |
| 0 | Do not bypass |
Bits 2:0 – COMPBYPSS[2:0] Auto-Compression Bypass
Sets the auto-compression bypass.
Settings include the lower bits (PHY0C.5:7) and the upper bit the upper bit (PHY10.0:4) – setting of each bit location lowers the amplitude by the same amount regardless of location.
| Value | Description |
|---|---|
| 11 | Disable current and disable ODT auto-calibration |
| 10 | Disable current and enable ODT auto-calibration |
| 01 | Enable current and disable ODT auto-calibration |
| 00 | Enable current and ODT auto-calibration |
Bits 1:0 – DRVTUNE[1:0] HS/FS/LS Driver Strength Tuning
Sets the upper 2 bits for HS/FS/LS driver strength tuning.
Settings include the lower bits (PHY10.5:7) and the upper bit (PHY14.0:1).
| Value | Description |
|---|---|
| 11111 | Fastest rise fall time |
| 00000 | Slowest rise fall time |