37.7.7 Status Register

Table 37-7. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit
Name: STATUS
Offset: 0x0018
Reset: 0x0000
Property: PAC Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      VREGRDYPHYONPHYRDY 
Access R/HC/HSR/HC/HSR/HC/HS 
Reset 000 

Bit 2 – VREGRDY USB Voltage Regulator status

ValueDescription
0Voltage Regulator output is off
1Voltage Regulator output is on

Bit 1 – PHYON PHY Power State

ValueDescription
0PHY is in off (low power state)
1PHY is in on (operational power state)

Bit 0 – PHYRDY PHY Ready

ValueDescription
0PHY is NOT Ready for USBCORE activity
1PHY is ready for USBCORE activity