37.7.51 PHY Control Register 08
Note: The USB PHY values must be loaded from the CAL OTP area into
the USB PHY registers by software, before enabling the USB, to achieve the specified
accuracy.
| Symbol | Description | Symbol | Description | Symbol | Description |
|---|---|---|---|---|---|
| R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
| W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
| K | Write to clear | S | Software settable bit | — | — |
| Name: | PHY08 |
| Offset: | 0x1508 |
| Reset: | 0x00000007 |
| Property: | PAC Write-Protection |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SQUELCH | |||||||||
| Access | R/W | ||||||||
| Reset | 1 |
Bit 0 – SQUELCH RX Squelch Trigger Point Set
Sets the upper bit of the RX squelch trigger point configuration.
Settings include lower bits (PHY04.5:7) and upper bit the upper bit (PHY08.0).
| Value | Description |
|---|---|
| 1111 | 200 mV |
| 1110 | 125 mV |
| 1101 | 187.5 mV |
| 1100 | 150 mV (default) |
| 1011 | 175 mV |
| 1010 | 100 mV |
| 1001 | 162.5 mV |
| 1000 | Reserved |
| 0111 | Reserved |
| 0110 | 75 mV |
| 0101 | 137 mV |
| 0100 | 100 mV |
| 0011 | 162.5 mV |
| 0010 | 87.5 mV |
| 0001 | Reserved |
| 0000 | 112.5 mV |