37.7.55 PHY Control Register 18

Note: The USB PHY values must be loaded from the CAL OTP area into the USB PHY registers by software, before enabling the USB, to achieve the specified accuracy.
Table 37-55. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit
Name: PHY18
Offset: 0x1518
Reset: 0x00000008
Property: PAC Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       ODT[1:0] 
Access R/WR/W 
Reset 00 

Bits 1:0 – ODT[1:0] On Die Termination

Sets the lowest bit of the on die termination compensation voltage reference.

Settings include the lower bits (PHY14.7) and the upper bits (PHY18.0:1).

ValueDescription
111362.5 mV
110375 mV
101387.5 mV
100450 mV
011437.5 mV
010425 mV
001412.5 mV
000400 mV