37.7.35 USB FS EOF Register

Table 37-35. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit
Name: FSEOF1
Offset: 0x107D
Reset: 0x0000
Property: PAC Write-Protection

Bit 76543210 
 FSEOF1[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11101110 

Bits 7:0 – FSEOF1[7:0] Full-Speed EOF bits.

These bits set the Full-Speed transaction in units of 533.3 µs (default setting is 63.46 µs) prior to the EOF to stop new transactions from beginning.