3.4.3.4 “Define Conditions” Wait vs. “Define Trigger” Re-Arm Delay
In “Define Conditions”, the Wait time refers to the time from when the condition is true until the stimulus is applied. In “Define Trigger”, the re-arm delay is time from when the stimulus was applied until the condition for triggering is checked again.