3.5 PICkit On-Board 4 (PKoB4) and Debugger/Programmer Selection (U20)
The WBZ351 Curiosity Board includes an integrated programmer and debugger MPLAB PICkit On-Board 4 (PKoB4), a new generation of In-Circuit Debugger (ICD), which requires no additional programming/debugging tool to get started.
- Connects to a Computer Through High-Speed USB 2.0 (480 Mbits/s) Cable
- Programs the Devices Using MPLAB X IDE or MPLAB IPE
- Supports Multiple Hardware and Software Breakpoints, Stopwatch and Source Code File Debugging
- Debugs the Application in Real Time
- Sets Breakpoints Based on the Internal Events
- Monitors the Internal File Registers
- Debugs at Full Speed
- Configures the Pin Drivers
- Field-Upgradable Through an MPLAB X IDE Firmware Download
- Indicates Debugger Status Through On-Board LEDs Development Board Functionality and Features
By default, the on-board debugger (PKOB4) is connected to the programming pins (SWDIO and SWDCLK) of the WBZ351PE Module.
The voltage level translators are provided on signals between the PKoB4 and WBZ351PE Module for supporting target voltage from 1.9-3.6V.
In addition, the Curiosity Board supports external debuggers, such as MPLAB ICD4 by connecting to the program/debug connector (J36).
For more details, refer to the High-Performance Ultra-Low Power 2.4 GHz Wireless MCUs and Modules with 32-bit ARM® Cortex®-M4F, Secure Boot, Touch and 2 Msps 12-bit ADC Data Sheet (DS70005541).
| On-Board PKOB4 | External Debugger |
|---|---|
|
R53 mounted |
R53 not mounted |
|
R62 mounted |
R62 not mounted |
The program/debug connector (J36) follows the standard ARM SWD 10 pinout (see Figure 2-1). Connect the MPLAB ICD4 to the debug header using the debugger adapter board (AC102015). For more details, refer to the www.microchip.com/AC102015.
| Pin Number of DBG Header | Pin Name | Description |
|---|---|---|
|
1 |
VCC |
WBZ351, also for other instances of RF module power supply |
|
2 |
SWDIO |
PB9, SWD programming data |
|
3 |
GND |
Ground |
|
4 |
SWCLK |
PB8, SWD programming clock |
|
5 |
GND |
Ground |
|
6 |
SWO |
PB7, optional trace output |
|
7 |
NC |
No connection |
|
8 |
NC |
No connection |
|
9 |
GND |
Ground |
|
10 |
RESET |
WBZ351 Reset NMCLR pin |