3.11 Temperature Sensor (U3)
The temperature sensor (2.3-5.5V Microchip MCP9700A) (U3) is connected to PB6 (AN2) of the WBZ351PE Module. For more details, refer to the MCP9700A, Low-Power Linear Active Thermistor IC Data Sheet (DS20001942).
The temperature sensor (2.3-5.5V Microchip MCP9700A) (U3) is connected to PB6 (AN2) of the WBZ351PE Module. For more details, refer to the MCP9700A, Low-Power Linear Active Thermistor IC Data Sheet (DS20001942).