3.2 Lithium Battery Charger (U12)
A 4.2V lithium battery connected to the 2-pin, 2 mm pitch right-angle male battery header can be charged using lithium battery charger (MCP73871-2CC) (U12) from the USB power supply at 100 mA fast charge current.
Battery management circuit automatically handles selection between USB power supply and battery supply. The current is shared between charging the battery (if connected) and the target application section. For more details on the MCP73871 Lithium battery charger, refer to the Stand-Alone System Load Sharing and Li-Ion/Li-Polymer Battery Charge Management Controller Data Sheet (DS20002090).
|
LED Color | Function |
|---|---|
Red (D4) |
|
| Blue (D7) |
|
Green (D3) |
|