3.14 WBZ351PE Module
For more details on the WBZ351PE Module pinout, refer to the High-Performance Ultra-Low Power 2.4 GHz Wireless MCUs and Modules with 32-bit ARM® Cortex®-M4F, Secure Boot, Touch and 2 Msps 12-bit ADC Data Sheet (DS70005541).
Note: The user can configure the Peripheral Pin Select (PPS) pins for
any of the supported peripheral functions based on the end user application.