3.7 mikroBUS Socket (J4)
A mikroBUS socket (J4) expands the functionality of the WBZ351 Curiosity Board using the MikroElectronika Click adapter boards.
- Two 1x8 female headers with Serial Peripheral Interface (SPI)
- Inter-Integrated Circuit (I2C)
- Reset Pin (RST)
- Pulse Width Modulation
- Analog and interrupt lines
- 3.3V, 5V and ground power lines.
For a complete listing of the Click boards, refer to www.mikroe.com/click.
The GPIO pins for the mikroBUS sockets are assigned to route I2C, SPI peripherals and other GPIO pins as follows.
| Pin Number | Pin Name | Pin on WBZ351PE Module | Description |
|---|---|---|---|
|
1 |
AN |
PB1/AN5/CVD5 |
Analog-to-Digital Converter (ADC) analog input |
|
2 |
RST |
PB2/RST/CVD6 |
General purpose I/O pin |
|
3 |
CS | PA9/SERCOM1_PAD2/SPI_SS/LED2 |
Client select pin for SPI/General purpose I/O pin |
|
4 |
SCK | PA8/SERCOM1_PAD1/SPI_SCK/RX/LED5 |
SPI clock |
|
5 |
MISO | PA10/SERCOM1_PAD3/SPI_MISO/LED4 |
SPI host input client output |
|
6 |
MOSI | PA7/SERCOM1_PAD0/SPI_MOSI/TX/LED3 |
SPI host output client input |
|
7 |
+3.3V |
+3V |
3V power |
|
8 |
GND |
GND |
Ground |
|
9 |
GND |
GND |
Ground |
|
10 |
+5V |
+5V |
5V power |
|
11 |
SDA |
PA13/I2C_SERCOM_PAD0/SDA |
I2C data |
|
12 |
SCL | PA14/I2C_SERCOM_PAD1/SCL |
I2C clock |
|
13 |
TX | PA7/SERCOM1_PAD0/SPI_MOSI/TX/LED3 |
UART TX |
|
14 |
RX | PA8/SERCOM1_PAD1/SPI_SCK/RX/LED5 |
UART RX |
|
15 |
INT |
PB10/INT/PWM/LED1 |
Interrupt pin/General purpose I/O pin. Shared with PWM pin |
|
16 |
PWM |
PB10/INT/PWM/LED1 |
PWM pin/General purpose I/O pin. Shared with INT pin |
- Both INT and PWM on the mikroBUS socket are mapped to PB10 on the WBZ351 Curiosity Board with a strapping resistor, and do not support both functions at the same time. Depopulate R120 to isolate PWM while depopulate R121 to isolate INT (for examples, refer to www.mikroe.com/stepper-2-click).
- In the mikroBUS socket, SPI SCK and UART RX share the PA8, depopulate R123 to isolate SPI SCK and depopulate R122 to isolate UART RX.
- In the mikroBUS socket, SPI MOSI and UART TX share the PA7, depopulate R125 to isolate SPI MOSI and depopulate R124 to isolate UART TX.