3.8 XPRO Header (J20)

The WBZ351 Curiosity Board includes one XPRO standard extension male header (XPRO header) (J20) to connect to the Microchip QT7/T9 Xplained Pro kit. The Microchip QT7 Xplained Pro kit is an extension board that enables the evaluation of self-capacitance touch using the Peripheral Touch Controller (PTC) module. For more details, refer to the QT7 Xplained Pro Extension Kit (ATQT7-XPRO).

Figure 3-5. WBZ351 Curiosity Board Connected to QT7 XPRO Over XPRO Header (J20)
The following table provides details about the pinout definition.
Table 3-8. Pinout Definition
XPRO Header (J20) PinFunction QT7Function T9DescriptionMapping on WBZ351 EVB
1IDIDCommunication line to ID chip—
2GNDGNDGround—
3Y-Line-5Not connectedY-line 5 – Connected to driven Shield PB0/CVD4
4Y-Line-1Not connectedY-line 1 – Connected to button 1 PB3/CVD7
5LED 0LED 2Touch status LED for slider PB10/INT/PWM/LED1
6LED 6LED 1Touch status LED for button 1 PA4 /LED6
7Y-Line-2Y-Line-1Y-line – Connected to slider/button PB5 / CVD1
8Y-Line-3Y-Line-2Y-line – Connected to slider/button PB1/CVD5
9Y-Line-4Y-Line-4Y-line – Connected to slider/button PB2/RST/CVD6
10Y-Line-0Y-Line-3Y-line – Connected to button 2 PB4/CVD0
11LED 7Not connectedTouch status LED for button 2 PA13/I2C_SERCOM_PAD0/SDA
12LED 1Not connectedTouch status LED for sliderPA14/I2C_SERCOM_PAD1
13Not connectedNot connected—PA8/SERCOM1_PAD1 (UART_RX)
14Not connectedNot connected—PA7/SERCOM1_PAD0 (UART_TX)
15LED 2LED 3Touch status LED for sliderPA9/SERCOM1_PAD2 (SPI_SS)
16LED 3LED 4Touch status LED for sliderPA7/SERCOM1_PAD0 (SPI MOSI)
17LED 4Not connectedTouch status LED for sliderPA10/SERCOM1_PAD3 (SPI MISO)
18LED 5Not connectedTouch status LED for sliderPA8/SERCOM1_PAD1 (SPI_SCK)
19GNDGNDGroundGround
20VCCVCCTarget supply voltage3.3V