3.6 USB-to-UART Serial Converter (U18)
The WBZ351 Curiosity Board has an on-board MCP2200 that acts as a USB-to-UART serial converter (U18) with hardware flow control support and enables the user through the Micro-B USB connector (J7) from the host PC. MCP2200 supports UART baud rates from 300-1000 kbps. It also provides voltage level translators on signals between the MCP2200 and WBZ351PE Module for supporting target voltage from 1.9-3.6V in case of supplying the power externally.
| Pin on MCP2200 | Pin on WBZ351PE Module | Description |
|---|---|---|
TX | PA6, SERCOM0_PAD1 | UART RX pin of the WBZ351PE Module |
RX | PA5, SERCOM0_PAD0 | UART TX pin of the WBZ351PE Module |
RTS | PB4(1), UART_CTS | UART CTS pin of the WBZ351PE Module |
CTS | PA3, UART_RTS | UART RTS pin of the WBZ351PE Module |