1.8.3 VTT Power
(Ask a Question)VTT is memory bus termination voltage. To maintain noise margins, VTT must be equal to VDDQ/2, with an accuracy of ± 3%. VTT terminates command and address signals to VDDQ/2 using a parallel resistor (RT) tied to a low impedance source.
VTT is not used to terminate any DDR clock pairs. Rather, the xDDR_CLK and xDDR_CLK_N termination consists of a parallel 100-121 Ω resistor between the two lines.
- VTT islands require a 10 μF capacitor.
- Since each data line is connected to VTT with relatively low impedance, this supply must be extremely stable. Any noise on this supply directly affects the data lines.
Sufficient bulk and bypass capacitance must be provided to keep this supply at VDDQ/2. VREF power must not be derived from VTT, but must be derived from VDDQ with a 1% or better resistor divider.