1.2.3.1 Application Impact Due to Glitch
(Ask a Question)Application Impact: There is no reliability impact because the duration of the I/O glitch does not exceed the datasheet overshoot specifications. The glitch amplitude tracks the VDDI bank voltage and rises slightly above the VDDI. For example, at 3.3V of VDDI, the glitch rises above 3.3V by approximately 0.3V for 5 ns. The glitch amplitude is directly proportional to the VDDI value.
Resolution: Regenerate the bitstream using Libero v11.8 SP1.