36.7.8 MPDDRC Memory Device Register
This register can only be written if the WPEN bit is cleared in the MPDDRC Write Protection Mode Register.
| Name: | MPDDRC_MD |
| Offset: | 0x20 |
| Reset: | 0x00000013 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| IO_WIDTH[1:0] | DENSITY[3:0] | TYPE[1:0] | |||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| REV_ID[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| MANU_ID[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RL3 | WL | DBW | MD[2:0] | ||||||
| Access | R | R | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 1 | 0 | 1 | 1 | |||
Bits 31:30 – IO_WIDTH[1:0] Width of Memory
This field gives the width of the memory. This field is unique to low-power DDR2-SDRAM and low-power DDR3-SDRAM. When Backup mode is used, this information is lost after Backup mode exit.
| Value | Name | Description |
|---|---|---|
| 0 | WIDTH_32 | The data bus width is 32 bits. |
| 1 | WIDTH_16 | The data bus width is 16 bits. |
| 2 | WIDTH_8 | The data bus width is 8 bits. |
| 3 | NOT_USED | – |
Bits 29:26 – DENSITY[3:0] Density of Memory
This field is unique to low-power DDR2-SDRAM and low-power DDR3-SDRAM. When Backup mode is used, this information is lost after Backup mode exit
This field gives the density of the memory.
| Value | Name | Description |
|---|---|---|
| 0 | DENSITY_64MBITS | The device density is 64 Mbits. |
| 1 | DENSITY_128MBITS | The device density is 128 Mbits. |
| 2 | DENSITY_256MBITS | The device density is 256 Mbits. |
| 3 | DENSITY_512MBITS | The device density is 512 Mbits. |
| 4 | DENSITY_1GBITS | The device density is 1 Gbit. |
| 5 | DENSITY_2GBITS | The device density is 2 Gbits. |
| 6 | DENSITY_4GBITS | The device density is 4 Gbits. |
| 7 | DENSITY_8GBITS | The device density is 8 Gbits. |
| 8 | DENSITY_16GBITS | The device density is 16 Gbits. |
| 9 | DENSITY_32GBITS | The device density is 32 Gbits. |
Bits 25:24 – TYPE[1:0] DRAM Architecture
This field gives the DRAM architecture. This field is unique to low-power DDR2-SDRAM and low-power DDR3-SDRAM. When Backup mode is used, this information is lost after Backup mode exit.
| Value | Name | Description |
|---|---|---|
| 0 | S4_SDRAM | 4n prefetch architecture |
| 1 | S2_SDRAM | 2n prefetch architecture |
| 2 | NVM | Non-volatile device |
| 3 | S8_SDRAM | 8n prefetch architecture |
Bits 23:16 – REV_ID[7:0] Revision Identification
This field gives the revision ID. This field is unique to low-power DDR2-SDRAM and low-power DDR3-SDRAM. When Backup mode is used, this information is lost after Backup mode exit.
Bits 15:8 – MANU_ID[7:0] Manufacturer Identification
This field gives information concerning the Manufacturer ID. For more information concerning the Manufacturer ID, Refer to document JC-42.6 “Manufacturer Identification (ID) Code for Low Power Memories”. This field is unique to low-power DDR2-SDRAM and low-power DDR3-SDRAM. When Backup mode is used, this information is lost after Backup mode exit.
Bit 7 – RL3 Read Latency 3 Option Support
This field gives information concerning the read latency supported. Read latency 3 has been defined per Jedec for frequency ≤ 166 MHz. This feature is optional. If the LPDDR3 device does not support this feature, a CAS latency of 6 is used. This field is unique to low-power DDR3-SDRAM. When Backup mode is used, this information is lost after Backup mode exit.
| Value | Name | Description |
|---|---|---|
| 0 | RL3_SUPPORT | Read latency of 3 is supported |
| 1 | RL3_NOT_SUPPORTED | Read latency of 3 is not supported |
Bit 6 – WL Write Latency
This field gives the write latency supported by the memory device. This field is unique to low-power DDR3-SDRAM. When Backup mode is used, this information is lost after Backup mode exit.
| Value | Name | Description |
|---|---|---|
| 0 | WL_SETA | Write Latency Set A |
| 1 | WL_SETB | Write Latency Set B |
Bit 4 – DBW Data Bus Width
| Value | Name | Description |
|---|---|---|
| 0 | DBW_32_BITS |
Data bus width is 32 bits |
| 1 | DBW_16_BITS | Data bus width is 16 bits. |
Bits 2:0 – MD[2:0] Memory Device
| Value | Name | Description |
|---|---|---|
| 3 | LPDDR_SDRAM | Low-power DDR1-SDRAM |
| 4 | DDR3_SDRAM | DDR3-SDRAM |
| 5 | LPDDR3_SDRAM | Low-power DDR3-SDRAM |
| 6 | DDR2_SDRAM | DDR2-SDRAM |
| 7 | LPDDR2_SDRAM | Low-power DDR2-SDRAM |