36.7.14 MPDDRC OCMS KEY1 Register
This register can only be written if the WPEN bit is cleared in the MPDDRC Write Protection Mode Register.
This register can only be written once.
Name: | MPDDRC_OCMS_KEY1 |
Offset: | 0x3C |
Reset: | – |
Property: | Write-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
KEY1[31:24] | |||||||||
Access | W | W | W | W | W | W | W | W | |
Reset | – | – | – | – | – | – | – | – |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
KEY1[23:16] | |||||||||
Access | W | W | W | W | W | W | W | W | |
Reset | – | – | – | – | – | – | – | – |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
KEY1[15:8] | |||||||||
Access | W | W | W | W | W | W | W | W | |
Reset | – | – | – | – | – | – | – | – |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
KEY1[7:0] | |||||||||
Access | W | W | W | W | W | W | W | W | |
Reset | – | – | – | – | – | – | – | – |
Bits 31:0 – KEY1[31:0] Off-chip Memory Scrambling (OCMS) Key Part 1
When Off-chip Memory Scrambling is enabled, the data scrambling depends on KEY1 and KEY2 values.