36.25 MPDDRC Monitor Information Port x Register (MAX_WAIT)

Name: MPDDRC_MINFOx (MAX_WAIT)
Offset: 0x84 + x*0x04 [x=0..7]
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
        READ_WRITE 
Access R 
Reset 0 
Bit 2322212019181716 
  SIZE[2:0] BURST[2:0] 
Access RRRRRR 
Reset 000000 
Bit 15141312111098 
 MAX_PORTx_WAITING[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 MAX_PORTx_WAITING[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bit 24 – READ_WRITE Read or Write Access on Port x

Can be read if the INFO field in the MPDDRC Monitor Configuration register is set to 0.

Reports the transfer direction for the maximum waiting time.

ValueDescription
0Read transfer
1Write transfer

Bits 22:20 – SIZE[2:0] Transfer Size on Port x

Can be read if the INFO field in the MPDDRC Monitor Configuration register is set to 0.

Reports the size of the transfer for the maximum waiting time.

ValueNameDescription
08BITSByte transfer
116BITSHalfword transfer
232BITSWord transfer
364BITSDword transfer
4–7–Reserved

Bits 18:16 – BURST[2:0] Type of Burst on Port x

Can be read if the INFO field in the MPDDRC Monitor Configuration register is set to 0.

Reports the type of burst for the maximum waiting time.

ValueNameDescription
0SINGLESingle transfer
1INCRIncrementing burst of unspecified length
2WRAP44-beat wrapping burst
3INCR44-beat incrementing burst
4WRAP88-beat wrapping burst
5INCR88-beat incrementing burst
6WRAP1616-beat wrapping burst
7INCR1616-beat incrementing burst

Bits 15:0 – MAX_PORTx_WAITING[15:0] Address High on Port x

Can be read if the INFO field in the MPDDRC Monitor Configuration register is set to 0.

Reports the maximum waiting time and the associated type of transfer (burst, size, read or write).