36.20 MPDDRC Current/Maximum Bandwidth Port 0-1-2-3 Register

Name: MPDDRC_BDW_PORT_0123
Offset: 0x54
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
  BDW_P3[6:0] 
Access RRRRRRR 
Reset 0000000 
Bit 2322212019181716 
  BDW_P2[6:0] 
Access RRRRRRR 
Reset 0000000 
Bit 15141312111098 
  BDW_P1[6:0] 
Access RRRRRRR 
Reset 0000000 
Bit 76543210 
  BDW_P0[6:0] 
Access RRRRRRR 
Reset 0000000 

Bits 0:6, 8:14, 16:22, 24:30 – BDW_Px Current/Maximum Bandwidth from Port 0-1-2-3

Displays the current bandwidth or the maximum bandwidth for each port. This information is provided in the “BDW_MAX_CUR: Bandwidth Max or Current” field description.