36.16 MPDDRC Configuration Arbiter Register

Name: MPDDRC_CONF_ARBITER
Offset: 0x44
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 BDW_BURST_P7BDW_BURST_P6BDW_BURST_P5BDW_BURST_P4BDW_BURST_P3BDW_BURST_P2BDW_BURST_P1BDW_BURST_P0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 MA_PR_P7MA_PR_P6MA_PR_P5MA_PR_P4MA_PR_P3MA_PR_P2MA_PR_P1MA_PR_P0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 RQ_WD_P7RQ_WD_P6RQ_WD_P5RQ_WD_P4RQ_WD_P3RQ_WD_P2RQ_WD_P1RQ_WD_P0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
     BDW_MAX_CUR ARB[1:0] 
Access R/WR/WR/W 
Reset 000 

Bits 24, 25, 26, 27, 28, 29, 30, 31 – BDW_BURST_Px Bandwidth Arbitration Mode on Port X

ValueDescription
0 The arbitration is done when the bandwidth limit defined in MPDDRC_BDW_PORT_0123/4567.BDW_Px is reached. If the bandwidth limit is reached during a burst access, the burst is completed.
1 The arbitration is done when the bandwidth limit defined in MPDDRC_BDW_PORT_0123/4567.BDW_Px is reached. If the bandwidth limit is reached during a burst access, the burst is broken.

Bits 8, 9, 10, 11, 12, 13, 14, 15 – RQ_WD_Px Request or Word from Port X

ValueDescription
0 Number of requests is selected.
1 Number of words is selected.

Bits 1:0 – ARB[1:0] Type of Arbitration

Selects the type of arbitration: round-robin, number of requests per port or bandwidth per port.

ValueNameDescription
0 ROUND Round-robin policy
1 NB_REQUEST Request policy
2 BANDWIDTH Bandwidth policy
3 – Reserved