36.11 MPDDRC Low-power DDR2 Low-power DDR3 and DDR3 Timing Calibration Register

Name: MPDDRC_LPDDR2_LPDDR3_DDR3_TIM_CAL
Offset: 0x30
Reset: 0x00000006
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
       RZQI[1:0] 
Access RR 
Reset 00 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 ZQCS[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000110 

Bits 17:16 – RZQI[1:0] Built-in Self-Test for RZQ Information

Indicates whether the device has detected a resistor connection to the ZQ pin.

This mode is unique to low-power DDR3-SDRAM devices.

ValueNameDescription
0 RZQ_NOT_SUPPORTED RZQ self test not supported
1 ZQ_VDDCA_FLOAT The ZQ pin can be connected to VDDCA or left floating.
2 ZQ_SHORTED_GROUND The ZQ pin can be shorted to ground.
3 ZQ_SELF_TEST_OK ZQ pin self test complete; no error condition detected

Bits 7:0 – ZQCS[7:0] ZQ Calibration Short

Defines the delay between the ZQ Calibration command and any valid command in number of DDRCK clock cycles.

The number of cycles is between 0 and 255. This field applies to LPDDR2, LPDDR3 and DDR3 devices.