36.12 MPDDRC I/O Calibration Register

Name: MPDDRC_IO_CALIBR
Offset: 0x34
Reset: 0x00870000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 CALCODEN[3:0]CALCODEP[3:0] 
Access RRRRRRRR 
Reset 10000111 
Bit 15141312111098 
  TZQIO[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
    EN_CALIB RDIV[2:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 23:20 – CALCODEN[3:0] Number of N-type Transistors

Gives the number of N-type transistors to perform the calibration.

Bits 19:16 – CALCODEP[3:0] Number of P-type Transistors

Gives the number of P-type transistors to perform the calibration.

Bits 14:8 – TZQIO[6:0] IO Calibration

Defines the delay between the start up of the amplifier and the beginning of the calibration, in number of DDRCK clock cycles. The value of this field must be set to 600 ns. The number of cycles is between 0 and 127.

The TZQIO configuration code must be set correctly depending on the clock frequency using the following formula:
  • TZQIO = (DDRCK × (600 × 10-9)) + 1

where the DDRCK frequency is in Hz.

For example, for a frequency of 176 MHz, the value of the TZQIO field is configured (176 × 106) × (600 × 10-9) + 1.

Bit 4 – EN_CALIB Enable Calibration

Enables calibration for the LPDDR1 and DDR2 devices. When the calibration is enabled, it is recommended to define the COUNT_CAL field (see “COUNT_CAL: LPDDR2 LPDDR3 and DDR3 Calibration Timer Count”).

This 16-bit field is loaded into a timer which generates the calibration pulse. Each time the calibration pulse is generated, a calibration sequence is initiated.

ValueNameDescription
0 DISABLE_CALIBRATION Calibration is disabled.
1 ENABLE_CALIBRATION Calibration is enabled.

Bits 2:0 – RDIV[2:0] Resistor Divider, Output Driver Impedance

RDIV is used with the external precision resistor RZQ to define the output driver impedance. The value of RZQ is either 24K ohms (LPDDR2/LPDDR3 device), 23K ohms (DDR3L device), 22K ohms (DDR3 device) or 21K ohms (DDR2/LPDDR1 device).

ValueNameDescription
0 Reserved

Reserved

2 RZQ_40_RZQ_38_RZQ_37_RZQ_35

LPDDR2 serial impedance line = 40 ohms,

LPDDR3 serial impedance line = 38 ohms,

DDR3 serial impedance line = 37 ohms,

DDR2/LPDDR1 serial impedance line = 35 ohms

3 RZQ_48_RZQ_46_RZQ_44_RZQ_43

LPDDR2 serial impedance line = 48 ohms,

LPDDR3 serial impedance line = 46 ohms,

DDR3 serial impedance line = 44 ohms,

DDR2/LPDDR1 serial impedance line = 43 ohms

4 RZQ_60_RZQ_57_RZQ_55_RZQ_52

LPDDR2 serial impedance line = 60 ohms,

LPDDR3 serial impedance line = 57 ohms,

DDR3 serial impedance line = 55 ohms,

DDR2/LPDDR1 serial impedance line = 52 ohms

6 RZQ_80_RZQ_77_RZQ_73_RZQ_70

LPDDR2 serial impedance line = 80 ohms,

LPDDR3 serial impedance line = 77 ohms,

DDR3 serial impedance line = 73 ohms,

DDR2/LPDDR1 serial impedance line = 70 ohms

7 RZQ_120_RZQ_115_RZQ_110_RZQ_105

LPDDR2 serial impedance line = 120 ohms,

LPDDR3 serial impedance line = 115 ohms,

DDR3 serial impedance line = 110 ohms,

DDR2/LPDDR1 serial impedance line = 105 ohms