1.5.3.5 SYS_WIFIPROV_AUTH Enum
C
typedef enum
{
/* Requesting a Open Authentication types */
SYS_WIFIPROV_OPEN = 1,
/* Requesting a WEP Authentication types */
SYS_WIFIPROV_WEP,
/* Requesting a WPA/WPA2(Mixed) Authentication types */
SYS_WIFIPROV_WPAWPA2MIXED,
/* Requesting a WPA2 Authentication types */
SYS_WIFIPROV_WPA2,
/* Requesting a WPA2/WPA3(Mixed) Authentication types */
SYS_WIFIPROV_WPA2WPA3MIXED,
/* Requesting a WPA3 Authentication types */
SYS_WIFIPROV_WPA3
} SYS_WIFIPROV_AUTH ;
Summary
Identifies the type of Authentication requested.
Description
Identifies the type of Authentication requested.
Remarks
None.