1.5.3.4 SYS_WIFIPROV_STATUS Enum
C
typedef enum
{
/* Wi-Fi Provisioning system service is in MPFS filesystem mount state */
SYS_WIFIPROV_STATUS_MPFS_MOUNT=1,
/* Wi-Fi Provisioning system service is in NVM read state */
SYS_WIFIPROV_STATUS_NVM_READ,
/* Wi-Fi Provisioning system service is in NVM read Wi-Fi Configuration
checking state */
SYS_WIFIPROV_STATUS_CONFIG_CHECK,
/* Wi-Fi Provisioning system service is in NVM erase state */
SYS_WIFIPROV_STATUS_NVM_ERASE,
/* Wi-Fi Provisioning system service is in NVM write state */
SYS_WIFIPROV_STATUS_NVM_WRITE,
/* Wi-Fi Provisioning system service is in wait for NVM write to
complate state */
SYS_WIFIPROV_STATUS_WAITFORWRITE,
/* Wi-Fi Provisioning system service is in client request state */
SYS_WIFIPROV_STATUS_WAITFORREQ,
/*Wi-Fi Provisioning system service is in invalid state */
SYS_WIFIPROV_STATUS_NONE =255
} SYS_WIFIPROV_STATUS;
Summary
Result of a Wi-Fi Provisioning system service client interface get operation(SYS_WIFIPROV_GetStatus()).
Description
Result of a Wi-Fi Provisioning system service client interface get operation(SYS_WIFIPROV_GetStatus()).
Remarks
None.