1.5.3.2 SYS_WIFIPROV_RESULT Enum
C
typedef enum{
/* Operation completed with success */
SYS_WIFIPROV_SUCCESS = 0,
/* Operation failed. */
SYS_WIFIPROV_FAILURE,
/* Operation request object is invalid */
SYS_WIFIPROV_OBJ_INVALID=255
}SYS_WIFIPROV_RESULT;
Summary
Result of a Wi-Fi Provisioning system service client interface operation.
Description
Identifies the result of Wi-Fi Provisioning service operations
Remarks
None.