1.5.3.1 SYS_WIFIPROV_CTRLMSG Enum
C
typedef enum
{
/* Requesting a Wi-Fi Configuration set(for connect) */
SYS_WIFIPROV_SETCONFIG = 0,
/* Requesting a Wi-Fi configuration get */
SYS_WIFIPROV_GETCONFIG,
/* Updating Wi-Fi Connect status for enabling Wi-Fi Provisioning service */
SYS_WIFIPROV_CONNECT,
} SYS_WIFIPROV_CTRLMSG ;
Summary
Identifies the control message for which the client has called the SYS_WIFIPROV_CtrlMsg().
Description
Identifies the control message for which the client has called the SYS_WIFIPROV_CtrlMsg().
Remarks
The different control messages which can be invoked by the client.