1.4.3.4 SYS_WIFI_RESULT Enum
C
typedef enum{
/* Operation completed with success */
SYS_WIFI_SUCCESS = 0,
/* Operation Failed.*/
SYS_WIFI_FAILURE,
/* Wi-Fi service un-initialize */
SYS_WIFI_SERVICE_UNINITIALIZE,
/*Wi-Fi configuration request failed */
SYS_WIFI_CONFIG_FAILURE,
//Wi-Fi Connect request failed
SYS_WIFI_CONNECT_FAILURE,
//Wi-Fi Save request failed
SYS_WIFI_SAVE_FAILURE,
//Operation request object is invalid
SYS_WIFI_OBJ_INVALID=255
}SYS_WIFI_RESULT;
Summary
Result of a Wi-Fi system service client interface operation.
Description
Identifies the result of Wi-Fi service operations
Remarks
None.