1.4.3.6 SYS_WIFI_AUTH Enum
C
typedef enum
{
/* Requesting a Open Authentication types */
SYS_WIFI_OPEN = 1,
/* Requesting a WEP Authentication types */
SYS_WIFI_WEP,
/* Requesting a WPA/WPA2(Mixed) Authentication types */
SYS_WIFI_WPAWPA2MIXED,
/* Requesting a WPA2 Authentication types */
SYS_WIFI_WPA2,
/* Requesting a WPA2/WPA3(Mixed) Authentication types */
SYS_WIFI_WPA2WPA3MIXED,
/* Requesting a WPA3 Authentication types */
SYS_WIFI_WPA3
} SYS_WIFI_AUTH ;
Summary
Identifies the type of Authentication requested.
Description
Identifies the type of Authentication requested.
Remarks
None.