1.4.3.7 SYS_WIFI_AP_CONFIG Struct
C
typedef struct
{
/* Wi-Fi access point mode SSID */
uint8_t ssid[32];
/* Wi-Fi access point mode passphrase */
uint8_t psk[64];
/* Wi-Fi access point mode authentication type */
SYS_WIFI_AUTH authType;
/* Wi-Fi access point mode channel number.
values of channel:
1 to 13 - - operating channel of access point */
uint8_t channel;
/* Wi-Fi access point mode SSID visibility
value of ssidVisibility:
0 - Hidden SSID
1 - broadcast the SSID */
bool ssidVisibility;
} SYS_WIFI_AP_CONFIG;
Summary
Configuration of access point mode parameters.
Description
Configuration of access point mode parameters.
Remarks
None.