1.4.3.11 SYS_WIFI_STA_APP_INFO Struct
C
typedef struct
{
/* IP Address of the station */
IPV4_ADDR ipAddr;
/* MAC Address of the station */
uint8_t macAddr[6];
} SYS_WIFI_STA_APP_INFO;
Summary
Information related to connected station shared with Application.
Description
Information (MAC Address, IP Address) related to connected station.
Remarks
None.