1.4.3.2 SYS_WIFI_MODE Enum
C
typedef enum
{
/* Requesting a operating mode a AP access point. */
SYS_WIFI_AP = 1
} SYS_WIFI_MODE ;
Summary
Identifies the Wi-Fi operating mode.
Description
Identifies the Wi-Fi operating mode.
Remarks
Client need to manually reboot device after switching mode. For example, changing operating mode to STA to AP or AP to STA.