1.4.3.8 SYS_WIFI_CONFIG Struct
C
typedef struct
{
/* Operating mode of the device */
SYS_WIFI_MODE mode;
/* Flag to identify if configuration needs to be saved in NVM.
0 - Do not save configuration in NVM.
1 - Save configuration in NVM. */
uint8_t saveConfig;
/* Country Code configuration */
uint8_t countryCode[6];
/* Wi-Fi access point mode configuration structure */
SYS_WIFI_AP_CONFIG apConfig;
}SYS_WIFI_CONFIG;
Summary
Configuration of device configuration parameters.
Description
Configuration of device configuration parameters.
Remarks
None.