1.4.3.1 SYS_WIFI_STATUS Enum
C
typedef enum
{
/* Wi-Fi system service is in init status */
SYS_WIFI_STATUS_INIT = 1,
/* Wi-Fi system service is in driver open status */
SYS_WIFI_STATUS_WDRV_OPEN_REQ,
/* Wi-Fi system service is in auto connect wait status */
SYS_WIFI_STATUS_AUTOCONNECT_WAIT,
/* Wi-Fi system service is in wait for TCPIP stack init status */
SYS_WIFI_STATUS_TCPIP_WAIT_FOR_TCPIP_INIT,
/* Wi-Fi system service is in Wi-Fi connect request status */
SYS_WIFI_STATUS_CONNECT_REQ,
/* In AP mode,Wi-Fi system service is in wait for AP IP address */
SYS_WIFI_STATUS_WAIT_FOR_AP_IP,
/* In AP mode,Wi-Fi system service is in wait for connecting STA IP address */
SYS_WIFI_STATUS_WAIT_FOR_STA_IP,
/* Wi-Fi system service is in TCPIP ready status, waiting for client request.*/
SYS_WIFI_STATUS_TCPIP_READY,
/* Wi-Fi system service is in TCPIP error status */
SYS_WIFI_STATUS_TCPIP_ERROR,
/* Wi-Fi system service is in config error status */
SYS_WIFI_STATUS_CONFIG_ERROR,
/* Wi-Fi system service is in connection error status */
SYS_WIFI_STATUS_CONNECT_ERROR,
/* Wi-Fi system service is in not in valid status */
SYS_WIFI_STATUS_NONE =255
} SYS_WIFI_STATUS;
Summary
Result of a Wi-Fi service client interface get status operation(SYS_WIFI_GetStatus()).
Description
Result of a Wi-Fi service client interface get status operation(SYS_WIFI_GetStatus()).
Remarks
None.