5.8 CMP1 Setup
CMP1 is used to compare sawtooth waveform with DC-offset DAC output to produce PWM signal to
drive the audio speaker. See Power Amplifier for details.
| Parameter | Value |
|---|---|
| Positive Input | DACOUT |
| Negative Input | CIN1- (or application dependent) |
| Mode | Asynchronous |
| Hysteresis | Disabled |
| Output Polarity | Not Inverted |