5.12 TMR1 Setup
TMR1 is used as a time base to generate delay to distinguish between short and long button
presses. See Setup, Main Loop and Idle Subroutine for
details.
| Parameter | Value |
|---|---|
| Clock Source | MFINTOSC 31.25 kHz |
| Prescaler | 1:2 |
| Enable Synchronization | Yes |
| Timer Period | 500 ms (for single/double presses); 3 s (for long press) |
| Enable 16-bit Read | No |
| Enable Gate | No |